L-com

2.4/ 5 GHz 11 dBi Dual Band / Polarized 2x2 MIMO Omni Antenna

  • Picture of 2.4/ 5 GHz 11 dBi Dual Band / Polarized 2x2 MIMO Omni Antenna
  • Picture of 2.4/ 5 GHz 11 dBi Dual Band / Polarized 2x2 MIMO Omni Antenna
  • Picture of 2.4/ 5 GHz 11 dBi Dual Band / Polarized 2x2 MIMO Omni Antenna
Picture of 2.4/ 5 GHz 11 dBi Dual Band / Polarized 2x2 MIMO Omni Antenna
SKU HG2458-11DPU2
Available to Ship 40
Quantity Price
1 - 4 $588.99
5 - 9 $541.87
10 - 24 $494.75
25 + Call Us
Price $588.99

All Prices are in US Dollars and do not include duties



The HyperLink HG2458-11DPU2 is a professional high gain dual band/dual polarity omnidirectional base station antenna designed and optimized for 2.4 and 5 GHz frequencies. This antenna is ideally suited for multipoint applications where long range and wide coverage is desired.

Dual Frequency / Dual Polarized

The HG2458-11DPU2 is actually two antennas in one, a 2.4/5 GHz horizontal polarized antenna and a 2.4/5 GHz vertical polarized antenna together in a single radome. Each polarization features separate dual band feeds, two N-Female connectors in total.

This antenna incorporates advanced dual polarization technology that allows for the interoperability of two radio transmit and receive paths. This technology allows for the attenuation of unwanted signals from adjacent channels and/or co-located equipment.

Rugged and Weatherproof

The HG2458-11DPU2 construction features a heavy-duty UV resistant PVCs radome for durability and aesthetics. Designed to operate in the harshest of environments, the HG2458-11DPU2 far exceeds other omnidirectional antennas. The included mounting system features twin heavy-duty mounting clamps and bolts for superior strength.

For additional information and full specifications, click on the data sheet link in the Downloads tab.


Features
  • UV-Resistant radome for all-weather operation
  • Dual polarity/dual frequency feed system in single enclosure
  • Heavy duty industrial grade design
  • MIMO - Multiple-Input and Multiple-Output
  • Separate inputs horizontal and vertical polarization

Application
  • 2.4/5 GHz IEEE 802.11a/b/g and 802.11ac applications
  • Point-to-multipoint applications
  • Supports 1x2 and 2x2 MIMO AP/Routers
  • Wireless video systems
  • WiMax, WISP and WiFi applications

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical/Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.