L-com

2.4/4.9-5.8 GHz Six Element, Dual Polarized Flat Panel Antenna - N-Female Connectors

  • Picture of 2.4/4.9-5.8 GHz Six Element, Dual Polarized Flat Panel Antenna - N-Female Connectors
  • Picture of 2.4/4.9-5.8 GHz Six Element, Dual Polarized Flat Panel Antenna - N-Female Connectors
Picture of 2.4/4.9-5.8 GHz Six Element, Dual Polarized Flat Panel Antenna - N-Female Connectors
SKU HG2458-10DP-6NF
Available to Ship 26
Quantity Price
1 - 9 $318.99
10 - 24 $293.47
25 - 99 $267.95
100 + Call Us
Price $318.99

All Prices are in US Dollars and do not include duties



The HyperLink HG2458-10DP-6NF Flat Panel Antenna combines six dual band antennas in a single housing. The unit consists of four vertically and two horizontally polarized multi-patch antennas. It is a professional quality antenna designed primarily for MIMO point-to-multipoint and point-to-point applications in the 2.4 GHz and the 4.9-5.8 GHz frequency bands. The unit can be used with APs and Routers with one to six antenna ports.

This antenna incorporates advanced dual polarization technology that allows for the interoperability of two radios to transmit and receive paths. This technology allows for the attenuation of unwanted signals from adjacent channels and/or co-located equipment.

Click on the Downloads tab for additional information and complete specifications.


Features
  • Dual polarity feed system in single enclosure
  • Four vertical and two horizontal elements
  • MIMO - Multiple-Input and Multiple-Output
  • Six independent antennas
  • UV-resistant radome for all-weather operation

Application
  • 2.4/4.9-5.8 GHz Indoor/Outdoor Wireless LAN systems
  • Homeland Security and Public Safety Band
  • Supports IEEE 802.11 a/b/g/n and 802.11ac applications
  • Hospitality, Industrial, Municipality
  • MIMO wireless access points and routers

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical/Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.