L-com

2.4/4.9-5.8 GHz 3 dBi White Omni Antenna w/ Magnetic Mount - SMA Male Connector

  • Picture of 2.4/4.9-5.8 GHz 3 dBi White Omni Antenna w/ Magnetic Mount - SMA Male Connector
  • Picture of 2.4/4.9-5.8 GHz 3 dBi White Omni Antenna w/ Magnetic Mount - SMA Male Connector
Picture of 2.4/4.9-5.8 GHz 3 dBi White Omni Antenna w/ Magnetic Mount - SMA Male Connector
SKU HG245803MGURW-SM
Available to Ship 398
Quantity Price
1 - 24 $125.99
25 - 49 $113.39
50 - 99 $100.79
100 + Call Us
Price $125.99

All Prices are in US Dollars and do not include duties



The Antenna

The antenna featured in this kit is the HyperLink HG245803UR-NMOW series. They are very compact 3 dBi omnidirectional antennas designed primarily for multipoint and mobile applications in the 2.4 GHz and the 4.9-5.8 GHz frequency bands.

Measuring only 2.7 inches long, the HG245803UR-NMOW series features an aesthetic ABS White plastic radome (also available in Black). It is designed with a standard TAD/NMO Motorola-type connection that allows for ease of installation to similar TAD/NMO mounting systems. Because of its near-invisible design this antenna is ideal for use on vehicles where vandal-resistance and aesthetics are important.

Magnetic Mount

The magnetic mount included with this kit features a chrome base with a heavy-duty magnet to ensure positive mounting. It is well suited for mobile applications including service vehicles, public transportation, law enforcement, mining and construction vehicles. A 10 foot high performance low-Loss 195 series cable is provided and multiple connector options are available.

Click on the Downloads tab for additional information and complete specifications.


Features
  • Compact size, white radome
  • Magnetic base with 10 foot high performance low-loss cable
  • Radome enclosed, ideal for outdoor use
  • Dual frequency band
  • Terminated with a SMA Male connector

Application
  • 2.4/5.8 GHz Wireless LAN systems
  • Ideal for use on vehicles
  • Supports IEEE 802.11 a/b/g/n and 802.11ac applications
  • Homeland Security and Public Safety Band
  • Multipoint and mobile applications

Key Specifications

Key Specifications

Antenna Type
Mobile
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
3:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.