L-com

2.4/4.9/5.8 GHz 3 dBi Tri-band Rubber Duck Antenna - RP-TNC Plug Connector

  • Picture of 2.4/4.9/5.8 GHz 3 dBi Tri-band Rubber Duck Antenna - RP-TNC Plug Connector
Picture of 2.4/4.9/5.8 GHz 3 dBi Tri-band Rubber Duck Antenna - RP-TNC Plug Connector
SKU HG2458RD-RTP
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The HyperLink HG2458RD-RTP series is a high performance tri-band rubber-duck antenna designed to operate from 2.4 GHz to 2.5 GHz, 4.9 GHz to 5.3 GHz and 5.7 GHz to 5.8 GHz which eliminates the need to purchase different antennas for each frequency. The tri-band design of this antenna helps reduce interference and noise since it will reject out-of-band signals between the three bands of this antenna. This omnidirectional "rubber-duck" antenna provides broad coverage and 3 dBi gain.

Measuring 7.79" long, this flexible antenna features a tilt-and-swivel connector which allows them to be used vertically, at a right angle, or any angle in-between. It is suitable as a replacement RF antenna for many wireless access points and routers that are equipped with similar type antennas. The HG2458RD-RTP features a Reverse Polarity TNC Plug connector.

For additional information and complete specification, click on the data sheet link on the Downloads tab.


Features
  • Flexible rubber duck design
  • Provides better performance than most stock access point antennas
  • Reverse Polarity TNC (RP-TNC) Plug connector
  • Three frequency ranges in one antenna
  • Tilt and swivel design

Application
  • 5.8 GHz wireless video and security systems
  • IEEE 802.11a/b/g/n and 802.11ac WiFi access points and routers
  • 2.4 GHz, 4.9 GHz and 5.8 GHz band applications
  • 4.9 GHz homeland security, public safety services, fire, police and security applications

Key Specifications

Key Specifications

Antenna Type
Rubber Duck
Polarization
Vertical
Connector 1 Polarity
Reverse Polarity
Connector Series
TNC
Connector Gender
Plug
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.