L-com

2.4/4.9-5.8 GHz 13/15 dBi Cross Pol Flat Panel Antenna - N-Female Connector

  • Picture of 2.4/4.9-5.8 GHz 13/15 dBi Cross Pol Flat Panel Antenna - N-Female Connector
  • Picture of 2.4/4.9-5.8 GHz 13/15 dBi Cross Pol Flat Panel Antenna - N-Female Connector
Picture of 2.4/4.9-5.8 GHz 13/15 dBi Cross Pol Flat Panel Antenna - N-Female Connector
SKU HG2458-15XP
Available to Ship 227
Quantity Price
1 - 9 $286.99
10 - 24 $275.51
25 - 99 $264.03
100 + Call Us
Price $286.99

All Prices are in US Dollars and do not include duties



The Hyperlink HG2458-15XP is a high performance multi-band directional flat patch antenna designed with two independent cross polarized internal antennas fed via (2) connectors. Suitable for indoor and outdoor applications in the 2.4GHz (2400-2500 MHz) and 4.9-5.8 GHz (4900-5850 MHz) band, the multi-band design of this antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of wireless applications. The HG2458-15XP is designed primarily for MIMO point-to-multipoint and point-to-point applications. The unit can be used with APs and Routers with 1 or 2 antenna ports.

Cross Polarized

The HG2458-15XP features two independent 2.4/4.9-5.8 GHz antennas that are cross polarization. This feature doubles the wireless capacity over the same channels. Each antenna is fed via two N-Female ports, one for +45° polarized and one for -45° polarized signals. This feature makes this antenna ideal for polarization diversity systems.

This aesthetically pleasing antenna features a heavy-duty UV-resistant plastic radome ideal for all-weather indoor and outdoor operation. The HG2458-15XP antenna is supplied with a tilt and swivel mast mount kit. This allows quick installation at various degrees of up/down tilt for easy alignment.

Click on the Downloads tab for additional information and complete specifications.


Features
  • Cross polarized feed system - (2) N-Female connectors
  • Dual Slant Antenna - Independent cross polarized (X-Pol) 2.4/4.9-5.8 GHz antennas within one enclosure
  • Includes tilt-and-swivel pole mount kit
  • Multi-band operation: 2.4 GHz and 4.9 GHz to 5.8 GHz
  • UV-resistant radome for all-weather operation

Application
  • 2.4 GHz and 5.8 GHz wireless video systems
  • Ideal for Multi-Band MIMO radios
  • IEEE 802.11a, 802.11b, 802.11g, 802.11n and 802.11ac applications
  • 2.4/4.9/5.1/5.3/5.4/5.8 GHz Wireless LAN systems
  • Homeland security and public safety services

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
45 Deg. Slant
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.