L-com

1.9 GHz 8 dBi Flat Patch Antenna - N Female Connector

  • Picture of 1.9 GHz 8 dBi Flat Patch Antenna - N Female Connector
  • Picture of 1.9 GHz 8 dBi Flat Patch Antenna - N Female Connector
Picture of 1.9 GHz 8 dBi Flat Patch Antenna - N Female Connector
SKU HG1908P-NF
Available to Ship 66
Quantity Price
1 - 24 $105.99
25 - 49 $95.39
50 - 99 $84.79
100 + Call Us
Price $105.99

All Prices are in US Dollars and do not include duties



This very compact 1.9GHz flat patch antenna provides 8 dBi gain with very broad coverage. It is suitable for both indoor and outdoor applications in the 1.9 GHz band. Typical applications include Personal Communication Services (PCS) cellular radio wireless applications where directional coverage and low visibility are desired.

This antenna is lightweight and features an aesthetic UV-stable, UL flame rated white plastic radome which can also be painted to match the room or building structure. The HG1908P can be installed for horizontal or vertical polarization. It can be wall or ceiling mounted, as well as mast-mounted using U-bolts.

Features
  • Compact size, 4.5" Square with 12 inch coax lead
  • Durable UV-stable, UL flame rated radome
  • Can be installed for either vertical or horizontal polarization
  • DC Short lightning protecting
  • Low loss solid brass element

Application
  • 1.9 GHz band applications
  • LTE
  • PCS cellular radio applications

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.