L-com

Wire Mesh Cable Tray 20"D x 6"H x 10ft. 2pk BLK

  • Picture of Wire Mesh Cable Tray 20"D x 6"H x 10ft. 2pk BLK
  • Picture of Wire Mesh Cable Tray 20"D x 6"H x 10ft. 2pk BLK
Picture of Wire Mesh Cable Tray 20"D x 6"H x 10ft. 2pk BLK
SKU LCM15500-BLK
Available to Ship 23
Quantity Price
1 - 9 $435.99
10 - 24 $418.55
25 - 99 $401.11
100 + Call Us
Price $435.99

All Prices are in US Dollars and do not include duties



L-com’s LCM15500-BLK is a black powder-coated wire mesh cable tray used for neatly routing and organizing cable. The black powder-coating finish protects the wire mesh cable tray from weather and rusting. This 10-foot long wire mesh cable tray can be bolted together for any configuration. Our 10-foot long wire mesh cable tray is suitable for use in almost any industrial or commercial setting, such as schools, data centers, factories, assembly plants, and more. This cable tray is constructed with maximum rust protection, a flexible design, and a universal mounting interface. Make your online purchase right now to take advantage of our same-day shipping.

Our cable tray is available in 6-inch height x 20-inch width, and 10-foot length and can be cut or bent to form custom lengths. The LCM15500-BLK wire mesh cable tray is a cost-effective option for any setup with its universal mounting interface and bolt-together design. Our mesh cable tray can be mounted on the wall, ceiling, or underneath raised flooring. Stackable cable guides are available to separate and secure cables in place. Our black powder-coated cable tray is flexible in design and comes in a package quantity of 2.

L-com carries a wide assortment of cable tray accessories (sold separately) to accomodate many different installation requirements. L-com's LCM15500-BLK wire mesh cable trays are in stock and ready to ship the same day. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the right product for your requirement.


Features
  • Black Powder Coat for a professional look
  • Full line of accessories are available to mount on the wall, from the ceiling or under the floor
  • Cuts easily with bolt cutter for custom configurations
  • Cable Trays bolt together to any custom configuration
  • Stackable Cable Guides available to separate and secure cables in place

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.