L-com

Wire Mesh Cable Tray 18"D x 4"H x 10ft. 4pk BLK

  • Picture of Wire Mesh Cable Tray 18"D x 4"H x 10ft. 4pk BLK
  • Picture of Wire Mesh Cable Tray 18"D x 4"H x 10ft. 4pk BLK
Picture of Wire Mesh Cable Tray 18"D x 4"H x 10ft. 4pk BLK
SKU LCM10450-BLK
Available to Ship 20
Quantity Price
1 - 9 $725.00
10 - 24 $696.00
25 - 99 $667.00
100 + Call Us
Price $725.00

All Prices are in US Dollars and do not include duties



L-com’s LCM10450-BLK is a black powder-coated wire mesh cable tray that is flexible in design and comes in a package quantity of 4. The black powder-coated cable tray is available in 4-inch height x 18-inch width, and 10-foot length and can be cut or bent to form custom lengths. Our black powder-coated wire mesh cable tray is used for neatly routing and organizing cable. This 10-foot long wire mesh cable tray can be bolted together for any configuration. Stackable cable guides are available to separate and secure cables in place. Make your online purchase right now to take advantage of our same-day shipping.

The black powder-coating finish protects the wire mesh cable tray from weather and rusting. This cable tray is constructed with maximum rust protection, a flexible design, and a universal mounting interface. The LCM10450-BLK wire mesh cable tray is a cost-effective option for any setup with its universal mounting interface and bolt-together design. Our mesh cable tray can be mounted on the wall, ceiling, or underneath raised flooring. Our 10-foot long wire mesh cable tray is suitable for use in almost any industrial or commercial setting, such as schools, data centers, factories, assembly plants, and more.

L-com carries a wide assortment of cable tray accessories (sold separately) to accomodate many different installation requirements. L-com's LCM10450-BLK wire mesh cable trays are in stock and ready to ship the same day. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the right product for your requirement.


Features
  • Black Powder Coat for a professional look
  • Full line of accessories are available to mount on the wall, from the ceiling or under the floor
  • Cuts easily with bolt cutter for custom configurations
  • Cable Trays bolt together to any custom configuration
  • Stackable Cable Guides available to separate and secure cables in place

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.