L-com

White HDMI Keystone Adapter with 6" Pigtail

  • Picture of White HDMI Keystone Adapter with 6" Pigtail
Picture of White HDMI Keystone Adapter with 6" Pigtail
SKU VHC00030
Available to Ship 46
Quantity Price
1 - 24 $28.79
25 - 49 $27.35
50 - 99 $25.91
100 + Call Us
Price $28.79

All Prices are in US Dollars and do not include duties



The VHC00030 White HDMI Keystone with 6" Pigtail from L-com is a phenomenal solution for simple and flexible panel applications. A keystone coupler is a simple and cost-effective way to outfit a wall plate or panel with an HDMI outlet. Unlike standard keystones, the 6 inch VHC00030 from L-com utilizes an HDMI interface connected to 6 inches of cable (also called a "pigtail") on the back side of the panel, plate or enclosure. The pigtail on the VHC00030 means less pressure on the keystone port when a turn needs to be made on the back side of the plate, panel or enclosure. This white HDMI keystone with 6" pigtail is also available in black to match external surroundings.

Features
  • Fits in any standard keystone wallplate, panel or enclosure
  • High Performance HDMI Coupler for panel and wall plate mounting
  • Keystone Style Snap in mounting design for compatibility with common wall plates and rack panels
  • Available in white and black colors. Additional colors can be available as custom products

Application
  • Digital Signage
  • Home Theatre
  • OEM HDMI Designs
  • Professional A/V applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.