To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

Weatherproofing In-Field Self Amalgamating Tape, 15 ft length 1.5-inch wide 0.03 Inch Thickness Cold Shrink

  • Picture of Weatherproofing In-Field Self Amalgamating Tape, 15 ft length 1.5-inch wide 0.03 Inch Thickness Cold Shrink
Picture of Weatherproofing In-Field Self Amalgamating Tape, 15 ft length 1.5-inch wide 0.03 Inch Thickness Cold Shrink
SKU LCCB001
Available to Ship 24
Quantity Price
1 - 24 $24.39
25 - 49 $23.41
50 - 99 $22.68
100 + Call Us
Price $24.39

All Prices are in US Dollars and do not include duties



The L-com LCCB001 is a self-amalgamating tape that provides reliable weatherproofing to cable assemblies. This weather resistant insulation tape is available in width of 1.5-inches, length of 15 feet and 0.03 inches thickness. Our in-field weatherproofing tape gives the customer a unique way to add weatherproofing options for already assembled cables. The LCCB001 self-amalgamating tape is specifically stocked to be readily available for same-day shipment.

This highly-flexible LCCB001 self-amalgamating tape from L-com can be used in corrosion protection, waterproofing, jointing and repair of cables. This weather insulation tape protects cables and connectors from UV rays and harsh environment. Our in-field weatherproofing tape is a great solution for outdoor installation of cable assemblies in telecommunications systems. This self-amalgamating tape is designed to operate at temperatures ranging from -40 to 230 deg F.

The L-com LCCB001 weather insulation tape is easily removable and can be used in incredibly difficult areas where other weatherproofing solutions aren’t an option. No special tools are required to install this in-field self-amalgamating tape, as the tape can be manually wrapped around to form an adhesive-free tight seal for the cable. For cable assembly installers and in-field weatherproofing requirements, this 15 feet long compact insulation tape is perfect solution.

L-com has robust in-stock selections of in-field weatherproofing tapes for international and domestic orders. We are a global leader in wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. L-com also stocks a wide selection of other self-amalgamating tapes that ship same-day from our warehouse.


Features
  • Weather Resistant
  • Resistant to UV and Harsh Environment
  • -40 deg to 230 deg F Operating Temperature
  • Highly Flexible & Easily Removable

Application
  • Outdoor Installation of RF Cables
  • Wireless Communications
  • Protection against Weather


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.