L-com

Weatherproof IP68 Cable Assembly Boot, Type N for 1/4" to LMR-400, 3.14 Inch Length Silicone Boot

  • Picture of Weatherproof IP68 Cable Assembly Boot, Type N for 1/4" to LMR-400, 3.14 Inch Length Silicone Boot
  • Picture of Weatherproof IP68 Cable Assembly Boot, Type N for 1/4" to LMR-400, 3.14 Inch Length Silicone Boot
  • Picture of Weatherproof IP68 Cable Assembly Boot, Type N for 1/4" to LMR-400, 3.14 Inch Length Silicone Boot
  • Picture of Weatherproof IP68 Cable Assembly Boot, Type N for 1/4" to LMR-400, 3.14 Inch Length Silicone Boot
  • Picture of Weatherproof IP68 Cable Assembly Boot, Type N for 1/4" to LMR-400, 3.14 Inch Length Silicone Boot
Picture of Weatherproof IP68 Cable Assembly Boot, Type N for 1/4" to LMR-400, 3.14 Inch Length Silicone Boot
SKU LCCB007
Available to Ship 41
Quantity Price
1 - 24 $26.39
25 - 49 $25.07
50 - 99 $23.75
100 + Call Us
Price $26.39

All Prices are in US Dollars and do not include duties



The L-com LCCB007 is a reusable silicone cable assembly boot that provides reliable weatherproofing for cable assemblies in outdoor environment. This weatherproof insulation is suitable for a Type N connector used with 1/4" to LMR-400 cables. Our weatherproof boot gives the customer a unique way to add weatherproofing options for frequently visited jumper connections. The LCCB007 weatherproof tubing is specifically stocked to be readily available for same business day shipment.

The L-com LCCB007 weatherproof boot is a great solution for telecommunication systems where cables and connectors are exposed to UV rays, moisture, and harsh weather conditions. Our weather insulation cable assembly boot can be used on multiple different coaxial cables with multiple connector options. No special tools are required to install this silicone boot, the tubes can be easily slid on and off of the connector while out in the field.

This silicone weatherproof insulation from L-com has an IP68 rating. This Type N connector weatherproof boot sleeve provides excellent performance because of its durability, flexibility, and longevity.

LCCB007 weatherproof tubing is one of over 40,000 RF, microwave and millimeter wave components supplied by L-com. Our silicone boot weatherproofing can ship worldwide the same business day that it is bought as with our other available products. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect reusable weatherproof cable assembly boots for your requirements.


Features
  • IP-68 Rating for Optimal Weather Shielding
  • UV Resistant
  • Durable Construction
  • Flexible for Easy Slide On and Off
  • Reusable for Frequent Connection Engagements/Disengagements
  • Pre-Installed onto the Cable Jumper

Application
  • Outdoor Applications
  • Physical Protection of Connectors and Cables in Wireless Networks
  • Corrosion Protection for Fittings and Couplings
  • Protection Against Weather and Moisture

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.