We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Waterproof USB 3.0 Cable Assembly, IP67 A Male to Standard B Male, 30/24AWG, PVC Jacket, Black, 0.5M

SKU U3A00016-05M
Available to Ship 45
Quantity Price
1 - 24 $10.99
25 - 49 $10.44
50 - 99 $9.89
100 + Call Us
Price $10.99

All Prices are in US Dollars and do not include duties



As USB interconnect systems gain in popularity, so too do the demands on the cabling systems. L-com's waterproof cables can prevent costly repairs that are sometimes necessary when contaminants such as water and dust destroy standard unprotected USB connectors. These IP67 rated cables feature waterproof connectors to standard connectors. IP67 Male versions are shrouded and IP67 female versions are bulkhead and panel mount capable. Mates and dust caps are also available as are fully shielded, die-cast metal connectors for a full 360° that can ground to a panel or enclosure. Most options are available in USB 2.0 and USB 3.0 standards. Browse L-com's large selection of waterproof cables to find the exact USB type your application requires.

Features
  • Waterproof USB A male to standard B male; USB revision 3.0 compliant
  • 30 micro inch gold contact plating provides reliable connections even over repeated mating cycles
  • Rugged molded back-shells ensures durability
  • Threaded couplings and O-ring seals provide IP67 rating when mated properly to ensure protection against water, dust and particulate; UL 20276 UV resistant jacket is appropriate for outdoor use
  • Standard lengths are 0.5, 1.0 and 1.5 meters

Application
  • Industrial or factory automation
  • Process engineering
  • Data acquisition or PLC communications
  • Outdoor, industrial or harsh environment use
  • Test and measurement

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.