L-com

Waterproof Panel Mount USB 3.0 IP67 Type A Female Jack with 10 inch Wire Leads, 28/24AWG

  • Picture of Waterproof Panel Mount USB 3.0 IP67 Type A Female Jack with 10 inch Wire Leads, 28/24AWG
Picture of Waterproof Panel Mount USB 3.0 IP67 Type A Female Jack with 10 inch Wire Leads, 28/24AWG
SKU U3A00025-10I
Available to Ship 12
Quantity Price
1 - 24 $70.69
25 - 49 $67.16
50 - 99 $63.62
100 + Call Us
Price $70.69

All Prices are in US Dollars and do not include duties



As USB interconnect systems gain in popularity, so do the demands on the cabling systems. L-com's U3A00025-10I waterproof cables can prevent costly repairs sometimes necessary when contaminants such as water and dust destroy standard USB connectors. These versatile assemblies feature a panel-mountable, waterproof female USB A connector and 28/24 AWG 10" wire leads that can easily be soldered into a PCB or terminated with a variety of connectors. Mating waterproof male cable assemblies are available. Use either L-com part number WPUSB-CVR or WPCVR-USB-1394 to cover and seal the female side and maintain the IP67 rating when not mated with an appropriate cable. Order online today.

Features
  • Waterproof panel mount USB A female to 10" wire leads for USB 3.0 applications
  • Threaded couplings and O-ring seals provide IP67 rating when mated properly to ensure protection against water, dust and particulate
  • Leads are color-coded for easy installation
  • Leads are 28AWG & 24AWG for data and power respectively
  • Rugged molded back-shell ensures durability

Application
  • Industrial or factory automation
  • Process engineering
  • Data acquisition or PLC communications
  • Outdoor, industrial or harsh environment use
  • Test and measurement

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.