L-com

Waterproof IP68 Multimode LC Patch Cord, OM3, 5 M

  • Picture of Waterproof IP68 Multimode LC Patch Cord, OM3, 5 M
Picture of Waterproof IP68 Multimode LC Patch Cord, OM3, 5 M
SKU FOCA2LCOM3MM-5
Available to Ship 43
Quantity Price
1 - 24 $59.99
25 - 49 $56.99
50 - 99 $53.99
100 + Call Us
Price $59.99

All Prices are in US Dollars and do not include duties



The L-com FOCA2LCOM3MM-5 series is a rugged IP68 LC/PC to LC/PC Multimode cable assembly for outdoor applications. The L-com FOCA2LCOM3MM-5 uses a 5 m Multimode OM3 50/125 PVC cable with low attenuation < 0.3dB, best suited for 1000 mating cycles under harsh industrial environments. The L-com FOCA2LCOM3MM-5 guarantees long-distance fiber optics connections protection against water and dust. The L-com is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Waterproof IP68 cable assembly
  • LC/PC to LC/PC Connectors
  • Duplex Multimode
  • OM3
  • Operating temperature -10 °C to 50 °C
  • Insertion loss < 0.3dB
  • Mates with FOADFLCMM

Application
  • FTTA
  • 1 Gbps to 10 Gbps fiber optic networks
  • Outdoor fiber optic connectivity
  • Factory automation
  • Outdoor broadcast

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.