L-com

Waterproof IP68 Multimode LC Patch Cord, OM3, 1M

SKU FOCA2LCOM3MM-1
QTY available 31
Quantity Price
1 - 24 $14.19
25 - 49 $13.48
50 - 99 $12.77
100 + Call Us
Price $14.19

All Prices are in US Dollars and do not include duties



The L-com FOCA2LCOM3MM-1 series is a rugged IP68 LC/PC to LC/PC Multimode cable assembly for outdoor applications. The L-com FOCA2LCOM3MM-1 uses a 1m Multimode OM3 50/125 PVC cable with low attenuation < 0.3dB, best suited for 1000 mating cycles under harsh industrial environments. The L-com FOCA2LCOM3MM-1 guarantees long-distance fiber optics connections protection against water and dust. The L-com is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Waterproof IP68 cable assembly
  • LC/PC to LC/PC Connectors
  • Duplex Multimode
  • OM3
  • Operating temperature -10 °C to 50 °C
  • Insertion loss < 0.3dB
  • Mates with FOADFLCMM

Application
  • FTTA
  • 1 Gbps to 10 Gbps fiber optic networks
  • Outdoor fiber optic connectivity
  • Factory automation
  • Outdoor broadcast