L-com

Waterproof DVI-D Female Solder Connector, Single Link

  • Picture of Waterproof DVI-D Female Solder Connector, Single Link
  • Picture of Waterproof DVI-D Female Solder Connector, Single Link
  • Picture of Waterproof DVI-D Female Solder Connector, Single Link
  • Picture of Waterproof DVI-D Female Solder Connector, Single Link
  • Picture of Waterproof DVI-D Female Solder Connector, Single Link
Picture of Waterproof DVI-D Female Solder Connector, Single Link
SKU DVWPDSL-SCF
Available to Ship 94
Quantity Price
1 - 24 $16.79
25 - 49 $15.95
50 - 99 $15.11
100 + Call Us
Price $16.79

All Prices are in US Dollars and do not include duties



L-com’s DVWPDSL-SCF DVI-D connector is a type of digital video interface (DVI) connector that only transmits digital signals. The waterproof design of this black connector prevents dust and water ingress. Our DVI-D single link female connector is designed to be used with the DVWPDSL series cables. This push-on connector with thumb screws has gold-plated copper contact and solder as a contact attachment method.

The waterproof DVI-D connector from L-com allows digital video signal transmission between a signal generating device (CPU) and a display device (Monitor). This DVWPDSL-SCF connector is available in a 1.89-inch length. Our DVI-D single link female connector is suitable for digital projection, digital signage, flat panel displays, high-resolution monitors, and set top box applications. Additional dimensions and specifications for this connector are on our downloadable PDF datasheet above.

L-com has one of the largest in-stock selections of DVI-D single link female connectors for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal waterproof DVI-D connector for your requirements.


Features
  • Waterproof design will seal out water and dust
  • Digital video signal transmission between a signal generating device (CPU) and a display device (Monitor)
  • Single link interface for single link DVI-D applications
  • Mates to DVWPDSL series of cables

Application
  • Digital Projection
  • Digital Signage
  • Flat panel display applications
  • High resolution monitor applications
  • Set top box applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.