We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Waterproof DVI-D Cable, Dual Link, Male to Open, 3M

SKU DVWPDDL-MM-3M
Available to Ship 91
Quantity Price
1 - 24 $125.99
25 - 49 $119.69
50 - 99 $113.39
100 + Call Us
Price $125.99

All Prices are in US Dollars and do not include duties



The DVWPDDL-MM-3M from L-com is a waterproof DVI (Digital Visual Interface) cable designed with additional protective features to prevent dust, water, and moisture from entering the cable and its connectors. This 3-meter long data cable has a DVI-D dual link male connector with thumb screws. The contacts within the connector are made from gold-plated copper material that resists corrosion, ensuring reliable signal transmission even in wet conditions. This cable’s dual link interfaces support high-resolution values, and the aluminum mylar shielding helps to reduce the adverse effects of EMI/RFI.

This DVI-D round cable allows digital video signal transmission between a signal generating device (CPU) and a display device (Monitor). L-com’s DVI-D dual link male cable comes with a durable PVC jacket of 0.33-inch diameter. Our DVWPDDL-MM-3M cable features braid shielding and is suitable for digital projection, digital signage, flat panel displays, high-resolution monitors, and set top box applications. Additional dimensions and specifications for this black waterproof DVI cable are on our downloadable PDF datasheet above.

L-com has one of the largest in-stock selections of DVI-D dual link male cables for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal waterproof DVI-D cable for your requirements.


Features
  • Waterproof design will seal out water and dust
  • Digital video signal transmission between a signal generating device (CPU) and a display device (Monitor)
  • Dual link interfaces support high resolution values
  • Available in 1,3 and 4 meter lengths

Application
  • Digital Projection
  • Digital Signage
  • Flat panel display applications
  • High resolution monitor applications
  • Set top box applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.