L-com

VOC And Odorous Gas Sensor Module, 1-10 ppm, 5 VDC Working Voltage, Analog and TTL Output

  • Picture of VOC And Odorous Gas Sensor Module, 1-10 ppm, 5 VDC Working Voltage, Analog and TTL Output
Picture of VOC And Odorous Gas Sensor Module, 1-10 ppm, 5 VDC Working Voltage, Analog and TTL Output
SKU SRAQ-G026
Available to Ship 10
Quantity Price
1 - 24 $134.99
25 - 49 $128.24
50 - 99 $121.49
100 + Call Us
Price $134.99

All Prices are in US Dollars and do not include duties



The L-com SRAQ-G026 gas sensor module is used to detect the presence and concentration of hydrogen, ammonia, ethanol, hydrogen sulfide and other harmful odorous vapors. This device requires a 5 VDC power supply, a < 50 mA working current, and has a detection range of 1-10 ppm. Our 5 VDC sensor module is well suited for air freshener control system, deodorizer controller, indoor air quality monitoring, air purifiers and public restrooms.

This module has 4 pin male header which allows for easy integration into gas detection devices. The sensor module has good sensitivity and selectivity to of hydrogen, ammonia, ethanol, hydrogen sulfide and other harmful odorous vapors, which makes it less affected by temperature and humidity. This SRAQ-G005 sensor module has an analog and TTL level output modes, and it operates at temperatures ranging from -10 to 50 Degrees C.

L-com has the largest in-stock selection of IoT gas sensor modules with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions for industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you to the perfect hydrogen, ammonia, ethanol, hydrogen sulfide and other harmful odorous vapors gas sensor module per your requirement.


Features
  • High sensitivity to odorous VOC
  • Analog and TTL outputs
  • Indication light
  • Fast response
  • 4pin male header

Application
  • Air freshener control system
  • Deodorizer controller
  • Indoor air quality monitoring
  • Air purifiers
  • Public restrooms

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.