L-com

Vertical Power Entry Module, Side-Fixing, Flange-Mount, C14 Inlet, Double Contact Switch, 72.3 mm

  • Picture of Vertical Power Entry Module, Side-Fixing, Flange-Mount, C14 Inlet, Double Contact Switch, 72.3 mm
  • Picture of Vertical Power Entry Module, Side-Fixing, Flange-Mount, C14 Inlet, Double Contact Switch, 72.3 mm
  • Picture of Vertical Power Entry Module, Side-Fixing, Flange-Mount, C14 Inlet, Double Contact Switch, 72.3 mm
  • Picture of Vertical Power Entry Module, Side-Fixing, Flange-Mount, C14 Inlet, Double Contact Switch, 72.3 mm
  • Picture of Vertical Power Entry Module, Side-Fixing, Flange-Mount, C14 Inlet, Double Contact Switch, 72.3 mm
Picture of Vertical Power Entry Module, Side-Fixing, Flange-Mount, C14 Inlet, Double Contact Switch, 72.3 mm
SKU ACM-C4-GQ6R2FS-LC
Available to Ship 88
Quantity Price
1 - 24 $31.64
25 - 49 $30.06
50 - 99 $28.48
100 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $31.64

All Prices are in US Dollars and do not include duties



The L-com ACM-C4-GQ6R2FS-LC is a side-fixing flange-mount vertical power entry module . Our side-fixing power entry module includes a single-fused C14 inlet and a double-contact switch. This IEC power module is available in 72.3 mm height.

The ACM-C4-GQ6R2FS-LC power entry module is rated for a maximum current of 10 A and a voltage rating of 250 V. Our power module without filter features 6.3 mm tab terminations. This power entry module also features UL94 V-0 flammability rating and meets IEC cold conditions.

L-com has an in-stock selection of power entry modules for local, domestic and international orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the power entry module as per your requirements.


Features
  • Side Fixing Flange Mount
  • 6.3mm Quick Connect Terminations
  • Double Contact
  • On/Off Switch
  • Single Fuseholder

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.