L-com

Vertical Power Entry Module, C14 Inlet, a Pair of FX0359 fuse Holders, Double Contact Switch, 78.7 mm

  • Picture of Vertical Power Entry Module, C14 Inlet, a Pair of FX0359 fuse Holders, Double Contact Switch, 78.7 mm
  • Picture of Vertical Power Entry Module, C14 Inlet, a Pair of FX0359 fuse Holders, Double Contact Switch, 78.7 mm
  • Picture of Vertical Power Entry Module, C14 Inlet, a Pair of FX0359 fuse Holders, Double Contact Switch, 78.7 mm
  • Picture of Vertical Power Entry Module, C14 Inlet, a Pair of FX0359 fuse Holders, Double Contact Switch, 78.7 mm
  • Picture of Vertical Power Entry Module, C14 Inlet, a Pair of FX0359 fuse Holders, Double Contact Switch, 78.7 mm
Picture of Vertical Power Entry Module, C14 Inlet, a Pair of FX0359 fuse Holders, Double Contact Switch, 78.7 mm
SKU ACM-C4-NXQ6ER2F2-LC
Available to Ship 16
Quantity Price
1 - 24 $44.79
25 - 49 $42.55
50 - 99 $40.31
100 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $44.79

All Prices are in US Dollars and do not include duties



The L-com ACM-C4-NXQ6ER2F2-LC is a vertical power entry module . Our power entry module includes a PX0575 single fused C14 inlet with a pair of FX0359 fuse holders and a double contact switch. This IEC power module is available in 78.7 mm height.

The ACM-C4-NXQ6ER2F2-LC power entry module is rated for a maximum current of 6 A and a voltage rating of 250 V. Our power module with IEC A0620 filter features 6.3 mm tab terminations. This power entry module meets the IEC standards for cold conditions.

L-com has an in-stock selection of power entry modules for local, domestic and international orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the power entry module as per your requirements.


Features
  • Snaps into 1.0 - 3.0mm Panel
  • 6.3mm Quick-Connect Terminations
  • EMI Filtered
  • Double Contact
  • On/Off Switch
  • Double Fuseholder

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.