We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Vertical Power Entry Module, C14 Inlet, a Pair of FX0359 fuse Holders, Double Contact Illuminated Red Switch, 78.7 mm

SKU ACM-C4-NXQ6P2LF2R-LC
Available to Ship 8
Quantity Price
1 - 24 $41.59
25 - 49 $39.51
50 - 99 $37.43
100 + Call Us
Price $41.59

All Prices are in US Dollars and do not include duties



The L-com ACM-C4-NXQ6P2LF2R-LC is a vertical power entry module . Our power entry module includes a C14 inlet, a pair of FX0359 fuse holders and a double contact illuminated red switch. This IEC power module is available in 78.7 mm height.

The ACM-C4-NXQ6P2LF2R-LC power entry module is rated for a maximum current of 10 A and a voltage rating of 250 V. Our power module without filter features 6.3 mm tab terminations. This power entry module meets the IEC standards for cold conditions.

L-com has an in-stock selection of power entry modules for local, domestic and international orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the power entry module as per your requirements.


Features
  • Snaps into 1.0 - 3.0mm Panel
  • 6.3mm Quick-Connect Terminations
  • Double Contact
  • Illuminated Red On/Off Switch
  • Single Fuse

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.