L-com

UV Sensor Module, 24 VDC Working Voltage, 4-20 mA Output, 200-370nm Wavelength

  • Picture of UV Sensor Module, 24 VDC Working Voltage, 4-20 mA Output, 200-370nm Wavelength
Picture of UV Sensor Module, 24 VDC Working Voltage, 4-20 mA Output, 200-370nm Wavelength
SKU SRMS-D648
Available to Ship 13
Quantity Price
1 - 9 $205.99
10 - 24 $197.75
25 - 99 $189.51
100 + Call Us
Price $205.99

All Prices are in US Dollars and do not include duties



The SRMS-D648 ultraviolet sensor module is a most suitable for IoT applications. Our DIN-rail mounted sensor used to monitor the amount of UV in the surrounding environment. This ultraviolet sensor is well suited for UV tester, UV index meter, germicidal lamps, flame detection, UV monitoring equipment and other applications where UV is a concern.

The SRMS-D648 sensor is mounted to a DIN rail compatible pedestal or can be removed, and panel mounted. This ultraviolet sensor device has a 4-20 mA output and requires 24 VDC voltage supply. Our sensor is highly sensitive to UV light in the wavelengths of 200 to 370nm. Our 12-24 VDC and has a screw-type terminals for easy field termination.

L-com has the largest in-stock selection of DIN-rail mounted IoT sensor with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions for industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you to the perfect ultraviolet sensor module per your requirement.


Features
  • Highly sensitive to UV light
  • 24 VDC supply
  • 4-20mA output
  • screw- type terminal blocks
  • DIN rail mount

Application
  • UV tester
  • UV index meter
  • Germicidal lamps
  • Flame detection
  • UV monitoring equipment
  • Other applications where UV is a concern

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.