L-com

USB 4.0 Nylon Braided Cable, Type C Male to Type C Male, 20 Gbps, 100 Watt, Black Molded Plug, 3 Meter

  • Picture of USB 4.0 Nylon Braided Cable, Type C Male to Type C Male, 20 Gbps, 100 Watt, Black Molded Plug, 3 Meter
  • Picture of USB 4.0 Nylon Braided Cable, Type C Male to Type C Male, 20 Gbps, 100 Watt, Black Molded Plug, 3 Meter
  • Picture of USB 4.0 Nylon Braided Cable, Type C Male to Type C Male, 20 Gbps, 100 Watt, Black Molded Plug, 3 Meter
Picture of USB 4.0 Nylon Braided Cable, Type C Male to Type C Male, 20 Gbps, 100 Watt, Black Molded Plug, 3 Meter
SKU CAU4CC-20P-3M
Available to Ship 183
Quantity Price
1 - 24 $29.99
25 - 49 $28.79
50 - 99 $27.89
100 + Call Us
Price $29.99

All Prices are in US Dollars and do not include duties



L-com’s CAU4CC-20P-3M is a 100 Watt nylon braided USB 4.0 cable for consumer electronics industry and power delivery applications. This USB C male to C male cable has 20V/5A super-fast charging and data transfer speeds up to 20 Gbps with 60 Hz frequency. The USB 4.0 cable features a fumble-free reversible USB C plug, universal and easy connection every time.

The CAU4CC-20P-3M USB cable with 20 Gbps speed monitors the bandwidth requirements dynamically for all the connected displays and allows you to save the remaining bandwidth at the same time for data transfer. This type C male to C male cable supports up 8k @ 60 Hz ultra HD video with 10-bit color and HDR support. The 3 meter USB 4.0 cable is offered with a PVC shell molded plug and a durable nylon cord sheath.

The 100 Watt USB type C cable is used with 4K/8K displays, laptops, tablets, smartphones, docks and personal computers. This CAU4CC-20P-3M 20V supercharge cable comes in a one cord supports which connects all USB and is Thunderbolt compatible. The PVC sleeve USB cable is suitable for A/V, pc peripheral interconnects, charge and sync your USB-C mobile digital devices. Our L-com USB type C cable is backward compatibility with previous USB generations.

L-com has the largest in-stock collection of 20 Gbps USB C male to C male cable for all your critical equipment and power sources. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the 20 Gbps /100 Watt, Type-C USB 4.0 cable as per your requirement.


Features
  • Data transfer speeds up to 20 Gbps
  • 100 Watt Fast Charging
  • Fumble-free reversible USB C plug ensures fast, easy connection every time
  • Universal and Backward compatibility with previous USB generations
  • Molded PVC Shell provides durability and increased strength at cable entry point
  • Durable Nylon Cord Sheath

Application
  • A/V
  • Smart Phone, Tablet, or Laptop
  • PC Peripheral Interconnects
  • Charge and sync your USB-C mobile digital devices


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.