We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

USB 2.0 AM TO CM Cable with black cotton braid, Blue LED light, 1M

SKU USBCA2LED-MM-1M
Available to Ship 160
Quantity Price
1 - 24 $19.79
25 - 49 $18.80
50 - 99 $17.81
100 + Call Us
Price $19.79

All Prices are in US Dollars and do not include duties



L-Com’s USBCA2LED-RA series of USB cables feature simple "plug & play" connections to hand held devices and other peripherals where a USB 2.0 Type C Male to USB 2.0 Type A Male connection is required. Our cables have a silver zinc alloy shell, black PVC connector, with a Blue LED charging indicator, and a cotton cord sheath for rugged applications. This cable series is available is lengths of 1M, 2M, & 3M. Currently in stock and available for purchase today. Urgency is in our DNA so make your online purchase right now to take advantage of our same day shipping.

Features
  • Data transfer speeds up to 480 Mbps
  • USB C to USB A Conversion Cable
  • Backward compatible with previous USB generations
  • Aluminum Molded Shell provides durability and increased strength at cable entry point
  • Durable Cotton Cord Sheath
  • Blue LED charging indicator

Application
  • A/V
  • Smart Phone, Tablet, or Laptop
  • PC Peripheral Interconnects
  • Charge and sync your USB-C mobile digital devices

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.