Waterproof USB 2.0 Type C panel mount board connector
Waterproof USB 2.0 Type C panel mount connectors deliver reliable data connectivity in applications where mechanical stability and environmental protection are essential for industrial enclosures, factory automation, and outdoor installations. Engineered with IP68 protection when mated on the Type C end, these compact connectors measure 1.06 x 0.99 inches supporting panel-mounted system designs requiring consistent USB connectivity. USB 2.0 Type C male to Type A male configuration with panel-mounted PC tails maintains stable electrical and mechanical connections. Compatible with U3A00064-XXM cable series.
For comprehensive waterproof USB connectivity solutions, explore our Waterproof USB 2.0 Couplers & Connectors category, featuring environmentally sealed USB connectors and couplers designed for industrial, outdoor, and factory automation applications requiring durable USB 2.0 data connectivity.
Related Categories:
FAQs
What is a waterproof USB 2.0 Type C panel mount connector used for?
L-com USB 2.0 Type C connector is designed to provide reliable data connectivity in applications where mechanical stability and environmental protection are essential. We offer this connector for harsh environments, factory automation, and outdoor applications where standard consumer connectors may not meet durability requirements. This connector supports USB 2.0 data interfaces and is intended for fixed installations requiring consistent USB connectivity for data transfer and device interfacing.
What IP rating does the USB 2.0 Type C panel mount connector provide?
USB 2.0 Type C panel mount connector is built with IP68 protection when mated on the Type C end, reducing exposure to dust and moisture in challenging outdoor or industrial settings. The IP68 rating provides effective environmental sealing for industrial enclosures, control panels, and equipment housing in factory automation and outdoor applications. This protection level supports deployment in harsh environments where standard consumer USB connectors may not meet durability requirements.
What are the physical dimensions of the USB Type C panel mount connector?
L-com have engineered USB Type C panel mount connector with a compact mechanical profile, measuring 1.06 inches in length and 0.99 inches in width, making it ideal for panel-mounted system designs. This compact form factor supports secure integration into industrial enclosures, control panels, and equipment housing requiring consistent USB connectivity. The compact dimensions enable installation in space-constrained panel designs across factory automation and outdoor applications.
What cable assemblies are compatible with the USB 2.0 Type C panel mount connector?
L-com USB 2.0 Type C panel mount connector is compatible with the U3A00064-XXM cable series, enabling seamless integration across supported cable assemblies. We have provided a USB 2.0 Type C male to Type A male configuration with panel-mounted PC tails to maintain stable electrical and mechanical connections within assemblies. Exit screening has been completed to support consistent manufacturing and deployment requirements.
What connector configuration does the waterproof USB 2.0 Type C panel mount use?
L-com have provided a USB 2.0 Type C male to Type A male configuration with panel-mounted PC tails to maintain stable electrical and mechanical connections within assemblies. This configuration supports reliable data transfer and device interfacing in industrial enclosures, factory automation, and outdoor installations. The panel-mounted design ensures secure mating and easy integration into control panels and equipment housing demanding consistent USB 2.0 connectivity.
What applications use waterproof USB 2.0 Type C panel mount connectors?
L-com offer the USB Type C connector for harsh environments, factory automation, and outdoor applications where standard consumer connectors may not meet durability requirements. Common applications include industrial enclosures, control panels, and equipment housing requiring consistent USB connectivity with IP68 environmental protection. These connectors support data transfer and device interfacing in challenging industrial and outdoor settings where mechanical stability is essential.
How does the USB 2.0 Type C panel mount connector support industrial installations?
USB 2.0 Type C panel mount connector design ensures secure mating and easy integration into industrial enclosures, control panels, and equipment housing that demand consistent USB connectivity for data transfer and device interfacing. The IP68 protection when mated on the Type C end reduces exposure to dust and moisture in challenging outdoor or industrial settings. Exit screening has been completed to support consistent manufacturing and deployment requirements across factory automation and industrial applications.
Need assistance selecting the right waterproof USB 2.0 Type C panel mount connector for your industrial or outdoor installation? Our engineering team provides expert technical guidance on IP protection ratings, connector configurations, cable assembly compatibility, and panel mounting specifications for your specific application requirements.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com offers a wide selection of in-stock USB 2.0 type C connectors for both domestic and international shipping. Whether you’re integrating reliable data connections into industrial equipment, outdoor enclosures, or factory automation systems, L-com ensures high-quality connectors that meet the demands of challenging environments.