L-com

USB to Video Conversion Cable Assembly, USB Type C Male to Mini DisplayPort Male, 4k @ 60Hz, Nylon Braid, Ferrites, 3M

SKU LUSBCMDP4K-MMF-3M
Available to Ship 28
Quantity Price
1 - 4 $51.99
5 - 9 $49.91
10 - 24 $47.83
25 + Call Us
Price $51.99

All Prices are in US Dollars and do not include duties



L-com’s LUSBCMDP4K-MMF-3M is a USB Type C to Mini DisplayPort cable that helps transfer high-definition audio and video through a single cable. This audio/video cable is available in a 3-meter length with a nylon braid cable sheath for additional protection. Our black A/V cable supports resolutions up to 4K@60HZ and is backward compatible.

This 3-meter LUSBCMDP4K-MMF-3M A/V cord is ideal for B-to-B, home office, consumer electronics, industrial and building automation, larger workspaces, and A/V installation applications. Our conversion cable is rugged and highly durable and has a black nylon braid over a PVC cable sleeve with ferrite and aluminum shells, which provides better heat insulation. The audio/video cord from L-com features a USB Type C to Mini DisplayPort connector with male-to-male gender configurations.

For seamless audio and video transmission, this nylon braided cable is suitable for connecting Mini HDMI-compatible devices, digital signage, HD PC displays, docking stations, and multimedia applications. This LUSBCMDP4K-MMF-3M is a USB Type C to Mini DisplayPort cord from L-com shielded for protection against EMI and RFI. Additional audio/video cable assembly specs and dimensions for this component can be found on its downloadable PDF specification datasheet.

L-com offers an excellent selection of audio/video cable with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect conversion cable assembly for your needs, including more information on related products. If you have any inquiries about our USB Type C to Mini DisplayPort cord or other components, please contact our experienced technical support and sales teams.


Features
  • Connect mobile device to a monitor or other display
  • Convert a USB C signal into a Mini DisplayPort output for video and data
  • Nylon braided jacket which increases durability and reduces cable damage
  • Capable of video resolutions of 4k @ 60Hz

Application
  • Digital Signage
  • HDPC Display
  • High End Computer Graphics
  • Video Display from Mobile Laptop, Phone or Other Device


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.