L-com

USB Type A Coupler, Female Bulkhead/Type B Male, 2.0m

  • Picture of USB Type A Coupler, Female Bulkhead/Type B Male, 2.0m
Picture of USB Type A Coupler, Female Bulkhead/Type B Male, 2.0m
SKU UPMAB-2M
Available to Ship 31
Quantity Price
1 - 24 $19.99
25 - 49 $17.99
50 - 99 $15.99
100 + Call Us
Price $19.99

All Prices are in US Dollars and do not include duties



These USB 2.0 panel mount cables are perfect for use inside a box or enclosure. The USB Type A female side is flange-style panel mountable with an alternative, smaller body compared to the popular ECF504 series. This makes it a nice fit in applications with limited space. The molded panel mountable USB construction is rugged and robust, using 20 AWG power conductors and a 28 AWG twisted pair all under a double shield for maximum EMI resistance. Each assembly includes two 4-40 x 3/8" Phillips pan head mounting screws. Quantity and custom length pricing available, just give us a call!

Features
  • Allows USB cables to be passed through panels or enclosures
  • Mounting hardware included
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Available in lengths of 0.3, 0.5, 0.75, 1, 2, 3, 4 and 5 meters
  • Color: Light Gray

Application
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition
  • Portable Data Storage
  • Printer Interface

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.