L-com

USB Type A Coupler, Female Bulkhead/Latching Male, 72 in.

  • Picture of USB Type A Coupler, Female Bulkhead/Latching Male, 72 in.
  • Picture of USB Type A Coupler, Female Bulkhead/Latching Male, 72 in.
Picture of USB Type A Coupler, Female Bulkhead/Latching Male, 72 in.
SKU ECF504-72AAL
Available to Ship 11
Quantity Price
1 - 24 $34.09
25 - 49 $32.39
50 - 99 $30.68
100 + Call Us
Price $34.09

All Prices are in US Dollars and do not include duties



Another unique panel mount USB option features a bulkhead Type A jack to a latching Type A plug attached via USB 2.0 compliant cable. These cables can be directly connected to a mating connector inside an enclosure to provide lock down mating retention with any USB Type A jack. These assemblies are fully shielded and use L-com's popular ECF504 style housing that can be used with virtually any panel thickness. The recommended 4-40 mounting screws must be purchased separately (P/N ECF440). Twisted pair data lines help reduce crosstalk while 20 AWG power conductors enable maximum power transfer from host to peripheral. Custom lengths available upon request with minimal quantity requirements.

Features
  • 20 AWG power leads allow for maximum power transfer
  • Allows USB cables to be passed through panels or enclosures
  • Available in 12", 24", 36", 72" & 120" lengths
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Unique latching feature provides a secure connection to any USB type A jack

Application
  • Data Acquisition
  • PC Peripheral Interconnects
  • Test and Measurement

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.