L-com

USB Type A Adapter, Female Bulkhead/Female Header 2.0m

  • Picture of USB Type A Adapter, Female Bulkhead/Female Header 2.0m
Picture of USB Type A Adapter, Female Bulkhead/Female Header 2.0m
SKU UPMA5-2M
Available to Ship 65
Quantity Price
1 - 24 $26.99
25 - 49 $24.29
50 - 99 $21.59
100 + Call Us
Price $26.99

All Prices are in US Dollars and do not include duties



Designed to make "board-to-box" USB connections a cinch, this light, flexible USB cable uses a pre-installed 5 pin female housing to a molded flange-mount USB type A female. Look no further for your USB panel mount solution! The cable is double shielded for maximum EMI resistance and the power conductors are 26 AWG to make the overall cable more flexible. Each assembly includes two 4-40 x 3/8" Phillips pan head mounting screws. Quantity and custom length pricing available.

Features
  • Allows USB cables to be passed through panels or enclosures
  • Type A jack (bulkhead/panel mount) to 5 position female header connector, 0.100"/2.54mm pitch
  • Mounting hardware included
  • Available in lengths of 0.3, 0.5, 0.75, 1, 2 and 3 meters
  • Color: Gray

Application
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition
  • Portable Data Storage
  • Printer Interface

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.