To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

USB to (IEEE 1284) Printer Port Converter Cable 6.0ft

  • Picture of USB to (IEEE 1284) Printer Port Converter Cable 6.0ft
Picture of USB to (IEEE 1284) Printer Port Converter Cable 6.0ft
SKU UC1284B
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


UC1284B is a USB to parallel port converter. It converts the USB on PCs, notebook PCs and handheld computing devices into a parallel port for printer connection.
Package Contents Include:
1x UC1284B 1x Driver Disk 1x User Manual

Features
  • Full bidirectional to ensure compatibility with today’s latest printers
  • 1 USB Type A connector for standard USB cable connection 1 C-36 parallel connector
  • Port Powered
  • Supports standard PC parallel port register based operation
  • Fully compliant with USB Spec. Ver. 1.1 - Fully compliant with USB Spec. Ver. 1.1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.