L-com

USB Cable Assembly, Latching A / Standard B 0.75m

  • Picture of USB Cable Assembly, Latching A / Standard B 0.75m
Picture of USB Cable Assembly, Latching A / Standard B 0.75m
SKU CAUALB-075M
Available to Ship 158
Quantity Price
1 - 24 $25.49
25 - 49 $22.94
50 - 99 $20.39
100 + Call Us
Price $25.49

All Prices are in US Dollars and do not include duties



These unique cable assemblies feature a latching Type A USB plug which provides lock down mating retention with any USB Type A jack and a standard Type B connector. Fully shielded and USB 2.0 compliant, this cable contains two 24 AWG power conductors and one 28 AWG pair for the data lines. Color is black. Please note latching Type B plugs are available as custom products but require a custom Type B jack.

Features
  • Bulk cable contains (2) 24 AWG power wires and (2) 28 AWG data lines
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Available in lengths of 0.3, 0.5, 0.75, 1, 2, 3, 4 and 5 meters
  • Color: Black
  • Unique latching feature provides a secure connection to any USB type A jack

Application
  • Data Acquisition
  • Test and Measurement
  • Confined Space USB Applications
  • PC Peripheral Interconnects
  • Portable Data Storage


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.