L-com

USB Adapter, Type A Male / Mini Din 6 Female

  • Picture of USB Adapter, Type A Male / Mini Din 6 Female
  • Picture of USB Adapter, Type A Male / Mini Din 6 Female
  • Picture of USB Adapter, Type A Male / Mini Din 6 Female
Picture of USB Adapter, Type A Male / Mini Din 6 Female
SKU UAD018MF
Available to Ship 371
Quantity Price
1 - 24 $9.83
25 - 49 $9.34
50 - 99 $8.85
100 + Call Us
Price $9.83

All Prices are in US Dollars and do not include duties



These USB adapters provide an economical way for users to solve gender and connector type mismatches among standard USB connectors. They are handy adapters to have on hand to solve mismatched USB connector combinations in the field. It is not always necessary to change cables! Featuring a durable, fully-molded design with internal shielding that protects signals from EMI/RFI.

Features
  • Solves mismatched USB connector combinations
  • Molded construction provides durability
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Easily convert existing cables to your needs
  • Available in ten connector combinations

Application
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.