L-com

USB 3.0 Type C male to Type A female 3M

  • Picture of USB 3.0 Type C male to Type A female 3M
Picture of USB 3.0 Type C male to Type A female 3M
SKU CAU31CAF-3M
  Configured to Order
Quantity Price
1 - 24 $104.99
25 - 49 $99.74
50 - 99 $94.49
100 + Call Us
Price $104.99

All Prices are in US Dollars and do not include duties



L-com's USB Type-C Cable Assemblies provide a quick and easy way to connect older peripheral devices to a new computer, or to connect new peripherals that use a USB Type-C connector to an older computer system. Our USB Type-C cable assemblies feature simple "plug & play" connections to hand held devices and other devices that utilize USB Type C ports. Twisted pair data lines help reduce crosstalk and allow for maximum cable flexibility. Other features of our USB Type-C cable assemblies include 30u gold-plated connectors for repeated mating cycles, double-shielded cable for superior EMI/RFI protection and fully molded connectors which provide excellent strain relief.

Features
  • Fully shielded to provide maximum protection against EMI/RFI
  • Transfer rates up to 4.8 Gbps
  • Available in lengths of 0.3M, 0.5M, 1M, 2M, 3M 3ft
  • Color is Black
  • Type C male to Type A female connectors for cable extension

Application
  • Data Acquisition
  • Data storage
  • Video transfer

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.