L-com

USB 3.0 Type A straight to Micro B right angle exit 1M

  • Picture of USB 3.0 Type A straight to Micro B right angle exit 1M
Picture of USB 3.0 Type A straight to Micro B right angle exit 1M
SKU CA3A-90RMICB-1M
Available to Ship 4
Quantity Price
1 - 24 $64.19
25 - 49 $60.98
50 - 99 $57.77
100 + Call Us
Price $64.19

All Prices are in US Dollars and do not include duties



L-com's Angled USB 3.0 Cable Assemblies are perfect for high speed data transfer in tight spaces. These cables utilize a straight type A connector on one end, and a right exit type Micro B connector on the other. Custom lengths are available; please contact your L-com Sales Representative for details.

Features
  • Color is Blue
  • Type A male to right exit Type Micro B male connectors
  • Fully shielded to provide maximum protection against EMI/RFI
  • Transfer rates up to 4.8 Gbps

Application
  • Data Acquisition
  • Video transfer
  • Data storage


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.