Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

USB 3.0 Type A female to male Micro B Adaptor

  • Picture of USB 3.0  Type A female to male Micro B Adaptor
Picture of USB 3.0  Type A female to male Micro B Adaptor
SKU U3C00025
Available to Ship 26
Quantity Price
1 - 24 $13.19
25 - 49 $12.53
50 - 99 $11.87
100 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $13.19

All Prices are in US Dollars and do not include duties



Three USB 3.0 adapters are now available to help solve problems in the field. Help solve mismatched applications in the field or allow for easy cable extension. Adapter helps save money by adapting your existing cables from exisitng devices to newer Host devices.

Features
  • USB 3.0 speed
  • Molded construction provides durability
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Color is blue

Application
  • Use as a socket saver or a gender changers
  • PC and PC peripheral devices
  • Mobile Devices
  • Data Acquisition


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.