L-com

USB 3.0 Type A Female Bulkhead/Type A Male, 0.3m

  • Picture of USB 3.0 Type A Female Bulkhead/Type A Male, 0.3m
  • Picture of USB 3.0 Type A Female Bulkhead/Type A Male, 0.3m
  • Picture of USB 3.0 Type A Female Bulkhead/Type A Male, 0.3m
Picture of USB 3.0 Type A Female Bulkhead/Type A Male, 0.3m
SKU UPMAA-30-03M
Available to Ship 7119
Quantity Price
1 - 24 $90.99
25 - 49 $86.44
50 - 99 $81.89
100 + Call Us
Price $90.99

All Prices are in US Dollars and do not include duties



Newly designed USB 3.0 versions of our popular UPM style panel mount USB adapter cables are now available ! This series features a bulkhead Type A 3.0 jack to a molded Type A 3.0 plug attached via USB 3.0 compliant cable. USB 3.0 systems are up to 10 times faster than USB 2.0 - 4.8 Gbps versus 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video. These assemblies are fully shielded and use L-com's popular UPM style housing that can be used with virtually any panel thickness. The recommended 4-40 mounting screws must be purchased separately (P/N ECF440). Custom lengths available upon request with minimal quantity requirements.

Features
  • Allows USB 3.0 cables to be passed through panels or enclosures
  • Screw mount for secure installations
  • 30 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • Connectors are USB A panel mount female to USB A male. Available in 0.3m, 0.5m, 1.0, 2.0 and 3.0m lengths
  • Color is blue

Application
  • Data Acquisition
  • Entertainment
  • Test and Measurement
  • PC Peripheral Interconnects

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.