L-com

USB 3.0 Right Angle Cable Assembly - Down Angle A - Straight A Connectors 1 Meter

  • Picture of USB 3.0 Right Angle Cable Assembly - Down Angle A - Straight A Connectors 1 Meter
  • Picture of USB 3.0 Right Angle Cable Assembly - Down Angle A - Straight A Connectors 1 Meter
Picture of USB 3.0 Right Angle Cable Assembly - Down Angle A - Straight A Connectors 1 Meter
SKU CA3A-90DA-1M
Available to Ship 3117
Quantity Price
1 - 24 $66.39
25 - 49 $59.75
50 - 99 $53.11
100 + Call Us
Price $66.39

All Prices are in US Dollars and do not include duties



L-com's Angled USB 3.0 Cable Assemblies are perfect for high speed data transfer in tight spaces. These cables utilize a straight type A connector on one end, and a down angled type A connector on the other. See tip for orientation chart. Custom lengths are available, please contact your L-com Sales Representative for details.

Features
  • Available in lengths of 0.3, 0.5, 1, 2, 3 and 5 meters
  • Fully shielded to provide maximum protection against EMI/RFI
  • Transfer rates up to 4.8 Gbps
  • Color is blue
  • Type A male to Down Angle Type A male connectors

Application
  • Data Acquisition
  • Data Storage
  • Video Transfer


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.