L-com

USB 3.0 Cable Type A - Micro B, 0.75m

  • Picture of USB 3.0 Cable Type A - Micro B, 0.75m
Picture of USB 3.0 Cable Type A - Micro B, 0.75m
SKU CAU3AMICB-075M
Available to Ship 129
Quantity Price
1 - 24 $39.39
25 - 49 $35.45
50 - 99 $31.51
100 + Call Us
Price $39.39

All Prices are in US Dollars and do not include duties



USB 3.0 cables are up to 10 times faster than USB 2.0 - 4.8 Gbps versus 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video. For example, an HD movie that would require 14 minutes to download with USB 2.0 devices and cables would take approximately 70 seconds using USB 3.0 equipment. The key change in the cables allowing for more speed is the addition of two data pairs bringing the number of conductors to eight.

Features
  • Color is blue
  • Type A male to Type Micro B male connectors
  • Available in lengths of 0.3, 0.5, 0.75, 1, 2, 3 and 5 meters
  • Fully shielded to provide maximum protection against EMI/RFI
  • Transfer rates up to 4.8 Gbps

Application
  • Video Transfer
  • Data Acquisition
  • Data Storage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.