Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

USB 3.0 Adapter, Type A Male to Type A Male

  • Picture of USB 3.0 Adapter, Type A Male to Type A Male
  • Picture of USB 3.0 Adapter, Type A Male to Type A Male
Picture of USB 3.0 Adapter, Type A Male to Type A Male
SKU UAD037MM
Available to Ship 83
Quantity Price
1 - 24 $19.39
25 - 49 $18.42
50 - 99 $17.45
100 + Call Us
Price $19.39

All Prices are in US Dollars and do not include duties



Three USB 3.0 adapters are now available to help solve problems in the field. Socket saver UAD035MF extends the life of expensive cables and ports by taking the abuse of frequently mated connectors. Gender changers UAD036FF and UAD037MM allows two like gendered connectors/cables to mate. This can help solve mismatched applications in the field or allow for easy cable extension.

Features
  • Gender Changer, Type A male to Type A male connectors
  • Molded construction provides durability
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Color is blue

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.