L-com

USB 3.0 A male to right angle left exit B male 2M

  • Picture of USB 3.0 A male to right angle left exit B male 2M
Picture of USB 3.0 A male to right angle left exit B male 2M
SKU CA3A-90LB-2M
Available to Ship 2793
Quantity Price
1 - 24 $93.09
25 - 49 $83.78
50 - 99 $74.47
100 + Call Us
Price $93.09

All Prices are in US Dollars and do not include duties



L-com's angled USB 3.0 cable assemblies are perfect for high speed data transfer in tight spaces. These cables utilizes type A connector on one end and left exit angled type B connector on the other. Custom lengths are available; please contact your L-com Representative for details.

Features
  • Backward compatible with USB 2.0 devices
  • Color Blue
  • Fully shielded to provide maximum protection against EMI/RFI
  • Transfer rates of 4.8 Gbps
  • USB 3.0 cables feature a left angle exit design, for an easy fit to your host device.

Application
  • Data Acquisition
  • Video transfer
  • Data storage


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.