L-com

USB 2.0 Type C to C Straight Connection 0.5 Meter

  • Picture of USB 2.0 Type C to C Straight Connection  0.5 Meter
Picture of USB 2.0 Type C to C Straight Connection  0.5 Meter
SKU CAU2CC-05M
Available to Ship 2
Quantity Price
1 - 24 $57.79
25 - 49 $54.90
50 - 99 $52.01
100 + Call Us
Price $57.79

All Prices are in US Dollars and do not include duties



L-com's CAU2CC series of USB cables feature simple "plug & play" connections to hand held devices and other situations where a USB 2.0 Type C to USB 2.0 Type C connection is required. Twisted pair data lines help reduce crosstalk and allow for maximum cable flexibility

Features
  • 30u gold plated connectors for repeated mating cycles
  • Easy conversion to other USB formats without use of an adapter
  • Type-C to C 2.0 USB cables for low speed applications
  • Double shielded for superior EMI/RF protection
  • Fully molded connectors provide excellent strain relief


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.