L-com

USB 2.0 cables A-A male w/ferrites 3M

  • Picture of USB 2.0 cables A-A male w/ferrites 3M
Picture of USB 2.0 cables A-A male w/ferrites 3M
SKU U2A00001-3M
Available to Ship 6
Quantity Price
1 - 24 $22.09
25 - 49 $19.88
50 - 99 $17.67
100 + Call Us
Price $22.09

All Prices are in US Dollars and do not include duties



Highest quality USB cables allow for transfer rates up to 480 Mbps. These cables allow for simple "plug & play" connections for devices such as printers, keyboards/mice, digital cameras and other USB peripherals. Twisted pair data lines help reduce crosstalk while 24 AWG power conductors enable maximum power transfer from host to peripheral. The addition of ferrites to the end of the cable helps to suppress any further high frequency noise.

Features
  • Available in 0.5, 1, 2, 3, & 5 meter lengths; color is black
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Standard USB 2.0 cable assembly, Type A male to Type A male
  • 24 AWG power leads allow for maximum power transfer
  • Molded backshells provide durability and increased strength at cable entry point

Application
  • Data Acquisition
  • Video Transfer
  • Data Storage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.