L-com

USB 3.0 Type A Male Plug Hood Connector, LSZH Low Smoke Zero Halogen, Black, Single

  • Picture of USB 3.0 Type A Male Plug Hood Connector, LSZH Low Smoke Zero Halogen, Black, Single
Picture of USB 3.0 Type A Male Plug Hood Connector, LSZH Low Smoke Zero Halogen, Black, Single
SKU USBHD3-A-Z
Available to Ship 275
Quantity Price
1 - 24 $2.03
25 - 49 $1.93
50 - 99 $1.83
100 + Call Us
Price $2.03

All Prices are in US Dollars and do not include duties



Building a custom USB cable? Need to repair a cable in the field? L-com's USBHD3-A-Z USB 3.0 A Type Hood is here to serve that need. Designed for use with 3.0 type connectors such as L-com's USBCN3-A.

USBHD3-A-Z is black in color and uses the super speed logo as it is intended for use with USB 3.0 rated components. The USB connector system is the connector of choice for many applications due to its low material and labor costs. UL94V-0 LSZH material is used for a durable construction and can be used where PVC's combustive toxicity is restricted.

Both A and B type connectors and hoods are available from the cable experts at L-com. Please see L-com's USBCN3 series of connectors for the compatible plugs. Looking for waterproof instead? Try L-com's WPUSBCN series. Add connectors and hoods to your toolbox today. Buy online today for same day shipping.


Features
  • USB 3.0 Type A connector hood
  • Compatible with part USBCN3-A
  • Ideal for custom length cables or field repair
  • Meant for use with 3.0 style connectors
  • LSZH and UL94V-0 rated connector insulator and hood material satisfy flammability and low smoke zero halogen requirements

Application
  • Data Acquisition
  • Test and Measurement
  • PC Peripheral Interconnects
  • Field Repair
  • Custom Cable Creation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.