L-com

USB 3.0 Type A Connector, Male Plug, 9 Contacts, Solder Type, Single

  • Picture of USB 3.0 Type A Connector, Male Plug, 9 Contacts, Solder Type, Single
Picture of USB 3.0 Type A Connector, Male Plug, 9 Contacts, Solder Type, Single
SKU USBCN3-A
Available to Ship 4082
Quantity Price
1 - 24 $3.83
25 - 49 $3.64
50 - 99 $3.45
100 + Call Us
Price $3.83

All Prices are in US Dollars and do not include duties



Building a custom USB cable? Need to repair a cable in the field? L-com's USBCN3-A USB 3.0 A Type Connector is here to serve that need. Rated for USB 3.0 application with 9 solder contacts for an easy connection to the cable of your choice.

USBCN3-A has gold plated contacts for superior durability and the 360° metal shell protects from EMI and RFI interference. The USB connector system is the connector of choice for many applications due to its low material and labor costs.

Both A and B type connectors and hoods are available from the cable experts at L-com. Please see L-com's USBHD3 series of hoods for the compatible backshells. Looking for waterproof instead? Try L-com's WPUSBCN series. Add connectors and hoods to your toolbox today. Buy online today for same day shipping.


Features
  • USB 3.0 Type A connector with 9 solder type contacts
  • Ideal for custom length cables or field repair
  • Gold contact plating provides reliable connections with repeated mating cycles
  • UL94V-0 rated connector insulator and hood material satisfy flammability requirements
  • Available in Type A or B style; hood options are found in L-com's USBHD3 series

Application
  • Data Acquisition
  • Test and Measurement
  • PC Peripheral Interconnects
  • Field Repair
  • Custom Cable Creation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.