L-com

USB Surge Protector, Type A / Type B Panel Mount Style

  • Picture of USB Surge Protector, Type A / Type B Panel Mount Style
  • Picture of USB Surge Protector, Type A / Type B Panel Mount Style
  • Picture of USB Surge Protector, Type A / Type B Panel Mount Style
Picture of USB Surge Protector, Type A / Type B Panel Mount Style
SKU AL-ECF504-AB
  Available for backorder
Quantity Price
1 - 24 $53.29
25 - 49 $50.63
50 - 99 $47.96
100 + Call Us
Price $53.29

All Prices are in US Dollars and do not include duties



The L-com AL-ECF504-AB USB surge supressor is a commercial quality device designed to protect a Computer's sensitive USB ports from surges and spikes from attached devices. To ensure USB 2.0 speeds, the device uses ultra-low capacitance diodes to protect the data lines. In addition, a protection device clamps the power lines to safe levels. This surge supressor is ideal for protecting a PC from WiFi client adapters and surveillance cameras used with long USB extender cables. Other uses include protection from surges when using USB-RS422/485 converters with long cables. The unit can be used with any length L-com USB A-B extension cable which is sold separately. It can be mounted on an enclosure, panel mounted or used in-line as a stand alone product.

Features
  • Provides USB power and data line surge protection
  • Shielded housing protects against EMI/RFI
  • USB 1.0 and 2.0 compatible
  • Allows variable length extension cable
  • Use in-line as a stand alone product or mount in rack panels/enclosures

Application
  • Serial adapter applications
  • Surveillance (USB Cameras)
  • Phone and DSL modem applications
  • USB extension
  • WLAN Adapters

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.