We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

USB Super Speed 3.0 Bulk Cable, 30/24AWG, UL 20276 VW-1 PVC Jacket, White, 1000FT

SKU BU3-3024WT-1000F
Available to Ship 4
Quantity Price
1 - 9 $595.00
10 - 24 $571.20
25 - 99 $547.40
100 + Call Us
Price $595.00

All Prices are in US Dollars and do not include duties



L-Com's UV outdoor UL 20276 VW-1 PVC jacket 1000 feet USB 3.0 compliant white bulk cable are in stock and ready to ship same day. The L-com BU3-3024WT-1000F offers many varieties of USB bulk cable for your installation, cable assembly and DIY needs. These white 1000FT 30/24AWG bulk cable options in USB revisions 2.0, 3.0 and 3.1 are available in standard PVC as well as in harder to find outdoor, low smoke zero halogen (LSZH) and UV outdoor, continuous motion rated jackets. In the 30/24AWG UV outdoor UL 20276 type PVC jacket, most USB bulk cables including the BU2HF series are available in multiple length put ups including 100, 500 and 1,000 feet.

The BU3-3024WT-1000F family features a USB 3.0 rating with speeds of up to 4.8Gbps. L-Com's 1000 feet white USB 3.0 bulk cables UL 20276 style PVC jacket maintains a VW-1 flame rating and is UV outdoor, continuous motion rated for a minimum of 10,000 flex cycles at 10x the cable's OD and Jacket color is white. The BU3-3024WT-1000F construction with 24AWG power conductors enables the cable to provide maximum power when used for charging and power delivery purposes. Our L-Com UV outdoor 1000 feet 30/24AWG VW-1 flame rating in white USB is double shielded for excellent protection against EMI and RFI to keep your USB application running without interference.

L-Com's BU3-3024WT-1000F is a 1000FT increment of unterminated USB bulk cable. Shop L-com for this USB 3.0 30/24AWG white UV outdoor UL 2725 VW-1 PVC bulk cable as well as other products like USB assemblies, connectors, adapters and more. Contact our expert technical support with questions on BU3-3024WT-1000F USB 3.0 compliant 30/24AWG UV outdoor UL 2725 VW-1 PVC jacket white bulk cables and buy online today.


Features
  • USB 3.0 compliant bulk cable with performance up to 4.8Gbps speeds
  • Fully double shielded for thorough protection against data corrupting EMI and RFI
  • Economical UL 20276 type PVC jacket with VW-1 flame rating in white
  • 30/24AWG construction with 24AWG power conductors for maximum power transfer when used for charging or power delivery applications
  • Robust temp range of -10° to +80°C

Application
  • DIY and Installations/Installers
  • Video Transfer
  • Data Acquisition and Storage
  • Office and Home Office (Work from Home)
  • Medical Environments


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.