L-com

USB Super Speed 3.0 Bulk Cable, 30/24AWG, High Flex VW-1 TPE Jacket, Black, 1000FT

  • Picture of USB Super Speed 3.0 Bulk Cable, 30/24AWG, High Flex VW-1 TPE Jacket, Black, 1000FT
Picture of USB Super Speed 3.0 Bulk Cable, 30/24AWG, High Flex VW-1 TPE Jacket, Black, 1000FT
SKU BU3HF-3024BK-1000F
Available to Ship 19
Quantity Price
1 - 4 $995.00
5 - 9 $955.20
10 - 24 $915.40
25 + Call Us
Price $995.00

All Prices are in US Dollars and do not include duties



L-Com's high flex VW-1 TPE jacket 1000 feet USB 3.0 compliant black bulk cable are in stock and ready to ship same day. The L-com BU3HF-3024BK-1000F offers many varieties of USB bulk cable for your installation, cable assembly and DIY needs. These black 1000FT 30/24AWG bulk cable options in USB revisions 2.0, 3.0 and 3.1 are available in standard TPE as well as in harder to find outdoor, low smoke zero halogen (LSZH) and high flex, continuous motion rated jackets. In the 30/24AWG high flex type TPE jacket, most USB bulk cables including the BU2HF series are available in multiple length put ups including 100, 500 and 1,000 feet.

The BU3HF-3024BK-1000F family features a USB 3.0 rating with speeds of up to 4.8Gbps. L-Com's 1000 feet black USB 3.0 bulk cables style TPE jacket maintains a VW-1 flame rating and is high flex, continuous motion rated for a minimum of 10,000 flex cycles at 10x the cable's OD and Jacket color is black. The BU3HF-3024BK-1000F construction with 24AWG power conductors enables the cable to provide maximum power when used for charging and power delivery purposes. Our L-Com high flex 1000 feet 30/24AWG VW-1 flame rating in black USB is double shielded for excellent protection against EMI and RFI to keep your USB application running without interference.

L-Com's BU3HF-3024BK-1000F is a 1000FT increment of unterminated USB bulk cable. Shop L-com for this USB 3.0 30/24AWG black high flex VW-1 TPE bulk cable as well as other products like USB assemblies, connectors, adapters and more. Contact our expert technical support with questions on BU3HF-3024BK-1000F USB 3.0 compliant 30/24AWG high flex VW-1 TPE jacket black bulk cables and buy online today.


Features
  • USB 3.0 compliant bulk cable with performance up to 4.8Gbps speeds
  • High Flex and Continuous Motion rated for a minimum of 10,000 bend cycles at 10x the cable's outer diameter (OD)
  • Flexible TPE jacket with VW-1 flame rating in black
  • 30/24AWG construction with 24AWG power conductors for maximum power transfer when used for charging or power delivery applications
  • Robust temp range of -10° to +70°C and fully double shielded for thorough protection against data corrupting EMI and RFI

Application
  • Industrial or Factory Automation
  • Test and Measurement
  • Video Transfer for Cameras including Machine Vision
  • Process Engineering
  • Data acquisition or PLC communications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.