L-com

Bulgin USB Standard B Plug To 5 Way Crimp

  • Picture of Bulgin USB Standard B Plug To 5 Way Crimp
Picture of Bulgin USB Standard B Plug To 5 Way Crimp
SKU 14194
Available to Ship 996
Quantity Price
1 - 24 $16.79
25 - 49 $15.95
50 - 99 $15.11
100 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $16.79

All Prices are in US Dollars and do not include duties



The Bulgin 14194 USB A plug to 5 way crimp standard buccaneer circular data connector offered by L-com is intended for use in harsh environments for a variety of high speed data protocols. Our circular data connector can withstand currents up to 1 A.

This connector is best suited to operators of high speed data networks in internal or external environments that require protection against the ingress of dust and moisture. Our USB 2.0 connector is made of glass loaded PVC and meets UL94V-0 flammability standards.

The Bulgin 14194 standard buccaneer circular data connector can resist cold temperatures ranging from -20 to 70 degrees C. This USB standard A plug to 5 way crimp data connector measures 1 inch in length, 0.5 inch in height, and 0.5 inch in width.

L-com has one of the largest in-stock selections of data connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the USB 2.0 USB standard buccaneer circular data connector that meets your needs.


Features
  • Standard A and B type USB 2.0 connectors to 5-way crimp adaptor leads

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.