We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Bulgin USB Standard A Plug To 5 Way Crimp

SKU 14193
Available to Ship 997
Quantity Price
1 - 24 $14.39
25 - 49 $13.67
50 - 99 $12.95
100 + Call Us
Price $14.39

All Prices are in US Dollars and do not include duties



The Bulgin 14193 USB A plug to 5 way crimp standard buccaneer circular data connector offered by L-com is intended for use in harsh environments for a variety of high speed data protocols. Our circular data connector can withstand currents up to 1 A.

This connector is best suited to operators of high speed data networks in internal or external environments that require protection against the ingress of dust and moisture. Our USB 2.0 connector is made of glass loaded PVC and meets UL94V-0 flammability standards.

The Bulgin 14193 standard buccaneer circular data connector can resist cold temperatures ranging from 0 to 70 degrees C. This data connector measures 1 inch in length, 0.5 inch in height, and 0.5 inch in width.

L-com has one of the largest in-stock selections of data connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the USB 2.0 USB standard buccaneer circular data connector that meets your needs.


Features
  • Standard A and B type USB 2.0 connectors to 5-way crimp adaptor leads

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.