L-com

Right Angle USB Cable, Down Angle A Male/ Straight B Male, 2.0m

  • Picture of Right Angle USB Cable, Down Angle A Male/ Straight B Male, 2.0m
Picture of Right Angle USB Cable, Down Angle A Male/ Straight B Male, 2.0m
SKU CA90DA-B-2M
Available to Ship 24
Quantity Price
1 - 24 $33.19
25 - 49 $29.87
50 - 99 $26.55
100 + Call Us
Price $33.19

All Prices are in US Dollars and do not include duties



Molded, angled connector hoods solve difficult connection issues in tight places. Four mold options each for standard A and B style connectors are now available. These high quality constructed cables feature USB 2.0 compliant 26 AWG power leads and are finished in an attractive gray color. Custom configuration options are available with modest minimum requirements, please contact our Sales Team for a quote.

Features
  • Available in 0.3, 0.5, 0.75, 1, 2, 3, 4 & 5 meter lengths; USB Revision 1.0, 1.1, and 2.0 compliant
  • Molded backshells provide durability and increased strength at cable entry point
  • Solves difficult connection problems in tight places
  • 30 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • Down Angle A Male to Straight B Male connectors

Application
  • Data Acquisition
  • Printer Interface
  • Test and Measurement
  • PC Peripheral Interconnects
  • Portable Data Storage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.